Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-PVDF-Ex NPT - HSK-Ex-e Standard Cable Glands
Bill of material
HSK-M-PVDF-Ex 1.660.1200.70
AG
Thread
1/2'' NPT
D1
6-12 mm
GL
13 mm
H
24 mm
SW
22 / 24 mm
DT
Operating Temperature
-20°C - 130°C
BN
Order No.
1.660.1200.70
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices